Grove Gear GR8240551.18 - GR-HMQ824-10-H1-56-18
Part #:GR8240551.18
Catalog #:GR-HMQ824-10-H1-56-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | C: | 6.94 in |
| BE: | 0.38 in | AE1: | 0.51 |
| F: | 2.88 | I: | 3.77 in |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 5.18 | J: | 5 in |
| BD: | 6.5 | AE2: | 0.31 |
| G: | 1.44 | RQ: | 4.09 in |
| AG: | 6 | AJ: | 5.88 |
| D: | 2.5 | B: | 6.12 |
| T: | 1.125 | Center Distance (in): | 2.38 in |
| V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1820 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.564 |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Gear Type: | Worm | Bore Code: | 18 |
| Model Code: | HMQ824 | Output Diameter (in): | 1.125 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.38 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1172 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 47.00 LB |

