Grove Gear GR8240561.24 - GR-HMQ824-5-H1-140-24
Part #:GR8240561.24
Catalog #:GR-HMQ824-5-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AJ: | 5.88 |
| I: | 3.77 in | AG: | 6 |
| AE1: | 0.51 | AK: | 4.5 |
| D: | 2.5 | BD: | 6.5 |
| V: | 1.94 in | G: | 1.44 |
| RQ: | 4.09 in | BF: | 0.41 |
| AE2: | 0.31 | F: | 2.88 |
| J: | 5 in | Center Distance (in): | 2.38 in |
| AD: | 5.18 | BE: | 0.38 in |
| B: | 6.12 | T: | 1.5 |
| LQ: | 4.63 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Worm Speed Reducer |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 24 | Series Code: | GR |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1451 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Center Distance (in): | 2.38 | Input Bore (C Face): | 0.875 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ824 |
| Input HP @ 1750 RPM: | 5.323 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 898 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310177464 | Weight: | 47.00 LB |

