Grove Gear GR8240567.18 - GR-HMQ824-30-H1-140-18
Part #:GR8240567.18
Catalog #:GR-HMQ824-30-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AG: | 6 |
| AE2: | 0.31 | BE: | 0.38 in |
| BD: | 6.5 | I: | 3.77 in |
| J: | 5 in | AJ: | 5.88 |
| AE1: | 0.51 | RQ: | 4.09 in |
| G: | 1.44 | C: | 6.94 in |
| Center Distance (in): | 2.38 in | B: | 6.12 |
| AD: | 5.18 | LQ: | 4.63 in |
| D: | 2.5 | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.125 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | Motor Frame Size: | 140 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.38 |
| Model Code: | HMQ824 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.653 |
| Bore Code: | 18 | Assembly: | HMQ-H1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| Weight: | 47.00 LB |

