Grove Gear GR8240571.16 - GR-HMQ824-80-H1-140-16
Part #:GR8240571.16
Catalog #:GR-HMQ824-80-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 6.5 |
| AD: | 5.18 | F: | 2.88 |
| V: | 1.94 in | AE1: | 0.51 |
| AG: | 6 | LQ: | 4.63 in |
| I: | 3.77 in | Center Distance (in): | 2.38 in |
| G: | 1.44 | B: | 6.12 |
| AK: | 4.5 | AJ: | 5.88 |
| C: | 6.94 in | AE2: | 0.31 |
| J: | 5 in | T: | 1 |
| D: | 2.5 | RQ: | 4.09 in |
| BF: | 0.41 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Motor Frame Size: | 140 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.455 |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Ratio: | 80:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Model Code: | HMQ824 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1 in | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| Weight: | 47.00 LB |

