Grove Gear GR8240578.23 - GR-HMQ824-25-H1-180-23
Part #:GR8240578.23
Catalog #:GR-HMQ824-25-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BE1: | 0.5 in |
| J: | 5 in | AG: | 6 |
| AE2: | 0.31 | T: | 1.438 |
| V: | 1.94 in | BF: | 0.53 |
| F: | 2.88 | AK: | 8.5 |
| BD: | 9 | I: | 3.77 in |
| AJ: | 7.25 | C: | 6.94 in |
| AE1: | 0.51 | AD: | 5.18 |
| RQ: | 4.56 in | LQ1: | 5.06 in |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| D: | 2.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.967 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.38 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 25:1 |
| Model Code: | HMQ824 | Ratio Range: | 25:1 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1454 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 47.00 LB |

