Grove Gear GR8240595.16 - GR-HMQ824-5-H2-140-16
Part #:GR8240595.16
Catalog #:GR-HMQ824-5-H2-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1 |
| BE1: | 0.5 in | C: | 6.94 in |
| U: | 0.75 in | BF: | 0.53 |
| D: | 2.5 | BD: | 9 |
| AD: | 5.18 | I: | 3.77 in |
| L: | 5.51 in | L1: | 8.76 in |
| V: | 1.94 in | J: | 5 in |
| G: | 1.44 | AE1: | 0.51 |
| F: | 2.88 | AG: | 6 |
| B: | 6.12 | AE2: | 0.31 |
| AK: | 8.5 | Center Distance (in): | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Ratio Range: | 80:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 80:1 | Model Code: | HM824 |
| Assembly: | HM-H1 | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Output RPM: | 21.9 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 49.00 LB |

