Grove Gear GR8260504.20 - GR-H826-15-H1-20
Part #:GR8260504.20
Catalog #:GR-H826-15-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AG: | 7 |
| I: | 4.34 in | L: | 6.07 in |
| T: | 1.25 | AE2: | 0.39 |
| V: | 1.94 in | AE1: | 0.6 |
| Center Distance (in): | 2.63 in | G: | 1.69 |
| B: | 7.38 | J: | 6.38 in |
| C: | 8 in | AD: | 6.01 |
| M: | 2.38 | D: | 2.94 |
| U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H826 | Assembly: | H-H1 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3.614 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Series Code: | GR | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 116 |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | H1 |
| Input Keyway: | 3/16 X 1.63 in | Thrust Rating - output shaft: | 2069 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1737 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 51.00 LB |

