Grove Gear GR8260505.16 - GR-H826-20-H1-16
Part #:GR8260505.16
Catalog #:GR-H826-20-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 2.94 |
| AD: | 6.01 | J: | 6.38 in |
| AG: | 7 | B: | 7.38 |
| I: | 4.34 in | Center Distance (in): | 2.63 in |
| G: | 1.69 | T: | 1 |
| V: | 1.94 in | L: | 6.07 in |
| U: | 0.75 in | C: | 8 in |
| AE1: | 0.6 | AE2: | 0.39 |
| F: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | H1 | Output RPM: | 87 |
| Output Diameter (in): | 1 in | Mounting Style: | Shaft Mount |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H826 | Input Keyway: | 3/16 X 1.63 in |
| Bore Code: | 16 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Assembly: | H-H1 | Center Distance (in): | 2.63 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.965 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1836 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310130957 | Weight: | 51.00 LB |

