Grove Gear GR8260506.16 - GR-H826-25-H1-16
Part #:GR8260506.16
Catalog #:GR-H826-25-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | AD: | 6.01 |
| F: | 3.38 | U: | 0.75 in |
| C: | 8 in | L: | 6.07 in |
| AE1: | 0.6 | G: | 1.69 |
| AG: | 7 | T: | 1 |
| J: | 6.38 in | V: | 1.94 in |
| I: | 4.34 in | D: | 2.94 |
| B: | 7.38 | M: | 2.38 |
| AE2: | 0.39 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 25:1 |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Model Code: | H826 | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 2.487 |
| Output RPM: | 70 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | H-H1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.63 in |
| Bore Code: | 16 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1 in | Series Code: | GR |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1869 in/lbs |
General Specifications
| Weight: | 51.00 LB |

