Grove Gear GR8260507.16 - GR-H826-30-H1-16
Part #:GR8260507.16
Catalog #:GR-H826-30-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | AE1: | 0.6 |
| AE2: | 0.39 | Center Distance (in): | 2.63 in |
| AD: | 6.01 | G: | 1.69 |
| U: | 0.75 in | I: | 4.34 in |
| M: | 2.38 | F: | 3.38 |
| C: | 8 in | L: | 6.07 in |
| D: | 2.94 | V: | 1.94 in |
| AG: | 7 | T: | 1 |
| B: | 7.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Assembly: | H-H1 | Output RPM: | 58 |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 2.145 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Series Code: | GR | Output Key: | 1/4 X 2.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 16 | Output Shaft Direction: | H1 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Ratio: | 30:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Model Code: | H826 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310130971 | Weight: | 51.00 LB |

