Grove Gear GR8260514.23 - GR-HM826-7.5-H1-56-23
Part #:GR8260514.23
Catalog #:GR-HM826-7.5-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | I: | 4.34 in |
| D: | 2.94 | AG: | 7 |
| Center Distance (in): | 2.63 in | BD: | 6.5 |
| G: | 1.69 | L: | 6.07 in |
| BF: | 0.41 | F: | 3.38 |
| V: | 1.94 in | AE1: | 0.6 |
| T: | 1.438 | C: | 8 in |
| LM: | 8.32 | AD: | 6.01 |
| B: | 7.38 | U: | 0.75 in |
| AE2: | 0.39 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Model Code: | HM826 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1609 |
| Assembly: | HM-H1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | GR | Input HP @ 1750 RPM: | 4.956 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

