Grove Gear GR8260519.16 - GR-HM826-30-H1-56-16
Part #:GR8260519.16
Catalog #:GR-HM826-30-H1-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 8 in |
| T: | 1 | F: | 3.38 |
| AD: | 6.01 | BE: | 0.38 in |
| L: | 6.07 in | AE1: | 0.6 |
| BD: | 6.5 | LM: | 8.32 |
| BF: | 0.41 | B: | 7.38 |
| U: | 0.75 in | J: | 6.38 in |
| AG: | 7 | D: | 2.94 |
| I: | 4.34 in | G: | 1.69 |
| Center Distance (in): | 2.63 in | AJ: | 5.88 |
| V: | 1.94 in | AE2: | 0.39 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.145 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM826 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.000 in | Assembly: | HM-H1 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Ratio: | 30:1 | Series Code: | GR |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 16 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 58 |
| Center Distance (in): | 2.63 | Output Torque Rating (in-lb): | 1883 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310130674 | Weight: | 56.00 LB |

