Grove Gear GR8260522.18 - GR-HM826-60-H1-56-18
Part #:GR8260522.18
Catalog #:GR-HM826-60-H1-56-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 4.34 in |
| AE2: | 0.39 | T: | 1.125 |
| LM: | 8.32 | Center Distance (in): | 2.63 in |
| BD: | 6.5 | AJ: | 5.88 |
| AG: | 7 | U: | 0.75 in |
| B: | 7.38 | J: | 6.38 in |
| AE1: | 0.6 | BF: | 0.41 |
| D: | 2.94 | AD: | 6.01 |
| F: | 3.38 | V: | 1.94 in |
| G: | 1.69 | C: | 8 in |
| AK: | 4.5 | L: | 6.07 in |
Technical Specifications
| Assembly: | HM-H1 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.125 in | Model Code: | HM826 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 29 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.216 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Series Code: | GR |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.63 |
| Bore Code: | 18 | Output Key: | 1/4 x 2.50 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

