Grove Gear GR8260523.16 - GR-HM826-80-H1-56-16
Part #:GR8260523.16
Catalog #:GR-HM826-80-H1-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | L: | 6.07 in |
| AD: | 6.01 | Center Distance (in): | 2.63 in |
| V: | 1.94 in | U: | 0.75 in |
| BF: | 0.41 | AE1: | 0.6 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.39 | LM: | 8.32 |
| C: | 8 in | F: | 3.38 |
| D: | 2.94 | I: | 4.34 in |
| BD: | 6.5 | AJ: | 5.88 |
| J: | 6.38 in | G: | 1.69 |
| T: | 1 | B: | 7.38 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Series Code: | GR | Input HP @ 1750 RPM: | 0.577 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Ratio: | 80:1 |
| Output RPM: | 21 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM826 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 16 | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

