Grove Gear GR8260524.19 - GR-HM826-100-H1-56-19
Part #:GR8260524.19
Catalog #:GR-HM826-100-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | D: | 2.94 |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| AE1: | 0.6 | F: | 3.38 |
| V: | 1.94 in | J: | 6.38 in |
| AD: | 6.01 | AG: | 7 |
| G: | 1.69 | C: | 8 in |
| BF: | 0.41 | B: | 7.38 |
| T: | 1.188 | L: | 6.07 in |
| AE2: | 0.39 | AK: | 4.5 |
| BD: | 6.5 | U: | 0.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | HM-H1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | H1 |
| Output RPM: | 17 | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM826 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2091 | Series Code: | GR |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

