Grove Gear GR8260528.24 - GR-HM826-15-H1-140-24
Part #:GR8260528.24
Catalog #:GR-HM826-15-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AD: | 6.01 |
| Center Distance (in): | 2.63 in | T: | 1.5 |
| V: | 1.94 in | AG: | 7 |
| L: | 6.07 in | AK: | 4.5 |
| C: | 8 in | B: | 7.38 |
| AJ: | 5.88 | U: | 0.75 in |
| LM: | 8.32 | I: | 4.34 in |
| AE1: | 0.6 | BE: | 0.38 in |
| J: | 6.38 in | G: | 1.69 |
| BD: | 6.5 | F: | 3.38 |
| AE2: | 0.39 | D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140TC | Output RPM: | 116 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | HM826 |
| Input HP @ 1750 RPM: | 3.614 | Gear Type: | Worm |
| Assembly: | HM-H1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.63 | Series Code: | GR |
| Ratio Range: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2069 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1737 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

