Grove Gear GR8260530.19 - GR-HM826-25-H1-140-19
Part #:GR8260530.19
Catalog #:GR-HM826-25-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | L: | 6.07 in |
| LM: | 8.32 | Center Distance (in): | 2.63 in |
| U: | 0.75 in | J: | 6.38 in |
| D: | 2.94 | AJ: | 5.88 |
| T: | 1.188 | F: | 3.38 |
| BD: | 6.5 | V: | 1.94 in |
| B: | 7.38 | BE: | 0.38 in |
| AG: | 7 | AE2: | 0.39 |
| AD: | 6.01 | I: | 4.34 in |
| C: | 8 in | AE1: | 0.6 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | H1 |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.487 | Ratio: | 25:1 |
| Series Code: | GR | Output RPM: | 70 |
| Model Code: | HM826 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1869 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

