Grove Gear GR8260533.16 - GR-HM826-50-H1-140-16
Part #:GR8260533.16
Catalog #:GR-HM826-50-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BD: | 6.5 |
| AG: | 7 | T: | 1 |
| B: | 7.38 | AD: | 6.01 |
| J: | 6.38 in | G: | 1.69 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.39 | LM: | 8.32 |
| BF: | 0.41 | V: | 1.94 in |
| F: | 3.38 | C: | 8 in |
| U: | 0.75 in | AJ: | 5.88 |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| I: | 4.34 in | D: | 2.94 |
Technical Specifications
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | HM826 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Bore Code: | 16 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.63 |
| Series Code: | GR | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.42 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1843 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 56.00 LB |

