Grove Gear GR8260538.16 - GR-HM826-7.5-H1-180-16
Part #:GR8260538.16
Catalog #:GR-HM826-7.5-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | I: | 4.34 in |
| AJ: | 7.25 | J: | 6.38 in |
| AG: | 7 | U: | 0.75 in |
| AE2: | 0.39 | V: | 1.94 in |
| B: | 7.38 | AK: | 8.5 |
| L: | 6.07 in | C: | 8 in |
| D: | 2.94 | F: | 3.38 |
| T: | 1 | BE1: | 0.5 in |
| AE1: | 0.6 | BD: | 9 |
| G: | 1.69 | L1: | 9.32 in |
| BF: | 0.53 | Center Distance (in): | 2.63 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1609 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.956 | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Motor Frame Size: | 180 |
| Gear Type: | Worm | Model Code: | HM826 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.63 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1235 in/lbs |
General Specifications
| Weight: | 56.00 LB |

