Grove Gear GR8260544.16 - GR-HM826-40-H1-180-16
Part #:GR8260544.16
Catalog #:GR-HM826-40-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.6 |
| D: | 2.94 | G: | 1.69 |
| T: | 1 | AE2: | 0.39 |
| L1: | 9.32 in | L: | 6.07 in |
| Center Distance (in): | 2.63 in | BD: | 9 |
| AD: | 6.01 | C: | 8 in |
| B: | 7.38 | I: | 4.34 in |
| AK: | 8.5 | AG: | 7 |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 3.38 | J: | 6.38 in |
| BE1: | 0.5 in | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 180 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 1.695 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Input Diameter (in): | 0.75 in | Model Code: | HM826 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Output RPM: | 43 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Center Distance (in): | 2.63 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1854 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

