Grove Gear GR8260544.23 - GR-HM826-40-H1-180-23
Part #:GR8260544.23
Catalog #:GR-HM826-40-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.07 in |
| AJ: | 7.25 | AD: | 6.01 |
| C: | 8 in | AE2: | 0.39 |
| BF: | 0.53 | B: | 7.38 |
| F: | 3.38 | L1: | 9.32 in |
| AG: | 7 | AK: | 8.5 |
| AE1: | 0.6 | U: | 0.75 in |
| I: | 4.34 in | J: | 6.38 in |
| G: | 1.69 | D: | 2.94 |
| V: | 1.94 in | BD: | 9 |
| Center Distance (in): | 2.63 in | T: | 1.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 1.695 |
| Ratio Range: | 40:1 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Series Code: | GR | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Output RPM: | 43 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM826 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.438 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1854 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 56.00 LB |

