Grove Gear GR8260545.23 - GR-HM826-50-H1-180-23
Part #:GR8260545.23
Catalog #:GR-HM826-50-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 4.34 in |
| BF: | 0.53 | L1: | 9.32 in |
| D: | 2.94 | AJ: | 7.25 |
| L: | 6.07 in | AG: | 7 |
| AD: | 6.01 | BE1: | 0.5 in |
| C: | 8 in | T: | 1.438 |
| G: | 1.69 | AE1: | 0.6 |
| F: | 3.38 | AE2: | 0.39 |
| J: | 6.38 in | U: | 0.75 in |
| AK: | 8.5 | B: | 7.38 |
| Center Distance (in): | 2.63 in | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Assembly: | HM-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.42 |
| Ratio: | 50:1 | Model Code: | HM826 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Center Distance (in): | 2.63 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1843 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

