Grove Gear GR8260552.24 - GR-HMQ826-15-H1-56-24
Part #:GR8260552.24
Catalog #:GR-HMQ826-15-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | C: | 8 in |
| BF: | 0.41 | RQ: | 4.82 in |
| BD: | 6.5 | I: | 4.34 in |
| V: | 1.94 in | AJ: | 5.88 |
| AE1: | 0.6 | D: | 2.94 |
| T: | 1.5 | AD: | 6.01 |
| F: | 3.38 | J: | 6.38 in |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| AK: | 4.5 | G: | 1.69 |
| AE2: | 0.39 | LQ: | 5.19 in |
| AG: | 7 |
Technical Specifications
| Bore Code: | 24 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 3.614 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.63 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Input RPM: | 1,750 | Model Code: | HMQ826 |
| Thrust Rating - output shaft: | 2069 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output RPM: | 116 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1737 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB |

