Grove Gear GR8260563.18 - GR-HMQ826-10-H1-140-18
Part #:GR8260563.18
Catalog #:GR-HMQ826-10-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | C: | 8 in |
| AE2: | 0.39 | BE: | 0.38 in |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| B: | 7.38 | V: | 1.94 in |
| AE1: | 0.6 | T: | 1.125 |
| AD: | 6.01 | LQ: | 5.19 in |
| AJ: | 5.88 | AK: | 4.5 |
| J: | 6.38 in | G: | 1.69 |
| BF: | 0.41 | D: | 2.94 |
| AG: | 7 | RQ: | 4.82 in |
| I: | 4.34 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.63 | Output Shaft Assembly Code: | H1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1762 |
| Input HP @ 1750 RPM: | 4.492 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | HMQ826 | Bore Code: | 18 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| Weight: | 55.00 LB |

