Grove Gear GR8260565.24 - GR-HMQ826-20-H1-140-24
Part #:GR8260565.24
Catalog #:GR-HMQ826-20-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AE1: | 0.6 |
| AE2: | 0.39 | J: | 6.38 in |
| Center Distance (in): | 2.63 in | LQ: | 5.19 in |
| V: | 1.94 in | RQ: | 4.82 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.94 |
| G: | 1.69 | AG: | 7 |
| T: | 1.5 | BD: | 6.5 |
| I: | 4.34 in | AD: | 6.01 |
| F: | 3.38 | B: | 7.38 |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Product Type: | Worm Speed Reducer | Output RPM: | 87 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 2.965 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.875 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Model Code: | HMQ826 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310141267 | Weight: | 55.00 LB |

