Grove Gear GR8260570.24 - GR-HMQ826-60-H1-140-24
Part #:GR8260570.24
Catalog #:GR-HMQ826-60-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.6 |
| C: | 8 in | AJ: | 5.88 |
| T: | 1.5 | I: | 4.34 in |
| V: | 1.94 in | AE2: | 0.39 |
| G: | 1.69 | AG: | 7 |
| J: | 6.38 in | BD: | 6.5 |
| D: | 2.94 | B: | 7.38 |
| LQ: | 5.19 in | BF: | 0.41 |
| F: | 3.38 | AK: | 4.5 |
| Center Distance (in): | 2.63 in | RQ: | 4.82 in |
| AD: | 6.01 |
Technical Specifications
| Series Code: | GR | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.63 | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 29 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.216 |
| Output Shaft Assembly Code: | H1 | Ratio: | 60:1 |
| Bore Code: | 24 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Model Code: | HMQ826 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1805 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310148457 | Weight: | 55.00 LB |

