Grove Gear GR8260574.16 - GR-HMQ826-7.5-H1-180-16
Part #:GR8260574.16
Catalog #:GR-HMQ826-7.5-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AJ: | 7.25 |
| AG: | 7 | V: | 1.94 in |
| C: | 8 in | G: | 1.69 |
| RQ: | 5.13 in | AK: | 8.5 |
| F: | 3.38 | AD: | 6.01 |
| B: | 7.38 | T: | 1 |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| BE1: | 0.5 in | D: | 2.94 |
| J: | 6.38 in | BD: | 9 |
| AE1: | 0.6 | AE2: | 0.39 |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ826 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 1609 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 4.956 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1235 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 55.00 LB |

