Grove Gear GR8260580.16 - GR-HMQ826-40-H1-180-16
Part #:GR8260580.16
Catalog #:GR-HMQ826-40-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | F: | 3.38 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| RQ: | 5.13 in | D: | 2.94 |
| AD: | 6.01 | AE2: | 0.39 |
| AK: | 8.5 | C: | 8 in |
| T: | 1 | AE1: | 0.6 |
| V: | 1.94 in | BE1: | 0.5 in |
| AG: | 7 | G: | 1.69 |
| BD: | 9 | B: | 7.38 |
| BF: | 0.53 | I: | 4.34 in |
| J: | 6.38 in |
Technical Specifications
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 1.695 |
| Bore Code: | 16 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | GR | Gear Type: | Worm |
| Ratio: | 40:1 | Output RPM: | 43 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | HMQ-H1 | Model Code: | HMQ826 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1854 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 55.00 LB |

