Grove Gear GR8260583.19 - GR-HMQ826-80-H1-180-19
Part #:GR8260583.19
Catalog #:GR-HMQ826-80-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.69 | B: | 7.38 |
| I: | 4.34 in | C: | 8 in |
| BD: | 9 | AE2: | 0.39 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 2.94 | T: | 1.188 |
| J: | 6.38 in | F: | 3.38 |
| AG: | 7 | Center Distance (in): | 2.63 in |
| RQ: | 5.13 in | AD: | 6.01 |
| AE1: | 0.6 | AK: | 8.5 |
| LQ1: | 5.62 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 80:1 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Output RPM: | 21 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ826 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.577 |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 19 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1092 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB |

