Grove Gear GR8260583.23 - GR-HMQ826-80-H1-180-23
Part #:GR8260583.23
Catalog #:GR-HMQ826-80-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 3.38 |
| G: | 1.69 | T: | 1.438 |
| D: | 2.94 | V: | 1.94 in |
| AJ: | 7.25 | I: | 4.34 in |
| AD: | 6.01 | LQ1: | 5.62 in |
| BD: | 9 | Center Distance (in): | 2.63 in |
| AE2: | 0.39 | RQ: | 5.13 in |
| C: | 8 in | BE1: | 0.5 in |
| AE1: | 0.6 | BF: | 0.53 |
| AG: | 7 | J: | 6.38 in |
| B: | 7.38 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.577 |
| Center Distance (in): | 2.63 | Output Shaft Direction: | H1 |
| Ratio: | 80:1 | Assembly: | HMQ-H1 |
| Output RPM: | 21 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ826 |
| Output Diameter (in): | 1.438 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | GR |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 55.00 LB |

