Grove Gear GR8260584.16 - GR-HMQ826-100-H1-180-16
Part #:GR8260584.16
Catalog #:GR-HMQ826-100-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AE2: | 0.39 |
| BD: | 9 | G: | 1.69 |
| AG: | 7 | AK: | 8.5 |
| RQ: | 5.13 in | J: | 6.38 in |
| BF: | 0.53 | C: | 8 in |
| BE1: | 0.5 in | Center Distance (in): | 2.63 in |
| I: | 4.34 in | V: | 1.94 in |
| AE1: | 0.6 | B: | 7.38 |
| T: | 1 | AJ: | 7.25 |
| D: | 2.94 | F: | 3.38 |
| LQ1: | 5.62 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.63 |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Output RPM: | 17 |
| Series Code: | GR | Ratio: | 100:1 |
| Model Code: | HMQ826 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 55.00 LB |

