Grove Gear GR8260584.23 - GR-HMQ826-100-H1-180-23
Part #:GR8260584.23
Catalog #:GR-HMQ826-100-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | D: | 2.94 |
| BE1: | 0.5 in | AE1: | 0.6 |
| V: | 1.94 in | F: | 3.38 |
| C: | 8 in | G: | 1.69 |
| J: | 6.38 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.438 |
| AG: | 7 | BF: | 0.53 |
| AK: | 8.5 | I: | 4.34 in |
| AE2: | 0.39 | B: | 7.38 |
| RQ: | 5.13 in | Center Distance (in): | 2.63 in |
| LQ1: | 5.62 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Model Code: | HMQ826 |
| Bore Code: | 23 | Ratio: | 100:1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.63 | Series Code: | GR |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output RPM: | 17 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 55.00 LB |

