Grove Gear GR8260593.19 - GR-HM826-50-H1-210-19
Part #:GR8260593.19
Catalog #:GR-HM826-50-H1-210-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | V: | 1.94 in |
| AE1: | 0.6 | AK: | 8.5 |
| D: | 2.94 | C: | 8 in |
| I: | 4.34 in | BD: | 9 |
| T: | 1.188 | B: | 7.38 |
| G: | 1.69 | F: | 3.38 |
| AG: | 7 | Center Distance (in): | 2.63 in |
| AJ: | 7.25 | L1: | 9.32 in |
| BE1: | 0.5 in | J: | 6.38 in |
| L: | 6.07 in | AE2: | 0.39 |
| BF: | 0.53 | AD: | 6.01 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Motor Frame Size: | 210 | Model Code: | HM826 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Assembly: | HM-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.42 |
| Ratio Range: | 50:1 | Series Code: | GR |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | H1 |
| Bore Code: | 19 | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1843 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

