Grove Gear GR8265752.00 - GR-H826-10-H1-A-16
Part #:GR8265752.00
Catalog #:GR-H826-10-H1-A-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | Q: | 6.72 in |
| G: | 1.69 | AE1: | 0.6 |
| I: | 4.34 in | AG: | 7 |
| L: | 6.07 in | B: | 7.38 |
| C: | 8 in | Center Distance (in): | 2.63 in |
| M: | 2.38 | V: | 1.94 in |
| T: | 1 | F: | 3.38 |
| D: | 2.94 | U: | 0.75 in |
| AD: | 6.01 | P: | 2.39 in |
| J: | 6.38 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 4.492 | Assembly: | H-H1-A |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.63 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | Grove Gear-Worm Gear Reducer |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1475 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310140017 | Weight: | 52.00 LB |

