Grove Gear GR8300040.00 - GR-BM830-15-L-56
Part #:GR8300040.00
Catalog #:GR-BM830-15-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | BD: | 6.5 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 3 in | A: | 5.25 |
| AJ: | 5.88 | TAP Depth: | 0.88 in |
| I: | 4.84 in | C: | 8.88 in |
| B: | 8.12 | T: | 1.25 |
| LM: | 8.82 | J: | 7 in |
| D: | 3.25 | H-Tap size: | 7/16 - 14 UNC in |
| K: | 3.5 in | F: | 4 |
| U: | 0.875 in | G: | 2 |
| L: | 6.57 in | O: | 3.6 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | L | Assembly: | BM-L |
| Ratio: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.843 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Left |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Worm Speed Reducer |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2549 |
| Model Code: | BM830 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 3.00 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Output RPM: | 116 |
| Input RPM: | 1,750 | Series Code: | GR |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 69.00 LB |

