Grove Gear GR8300051.00 - GR-BM830-10-R-56
Part #:GR8300051.00
Catalog #:GR-BM830-10-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | TAP Depth: | 0.88 in |
| LM: | 8.82 | B: | 8.12 |
| C: | 8.88 in | AJ: | 5.88 |
| BE: | 0.38 in | F: | 4 |
| A: | 5.25 | BD: | 6.5 |
| K: | 3.5 in | J: | 7 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| L: | 6.57 in | N: | 6.75 |
| U: | 0.875 in | D: | 3.25 |
| BF: | 0.41 | H-Tap size: | 7/16-14 UNC in |
| O: | 3.6 in | AK: | 4.5 |
| G: | 2 |
Technical Specifications
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Right | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 6.151 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Key: | 1/4 X 1.75 |
| Assembly: | BM-R | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | GR |
| Thrust Rating - output shaft: | 2147 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2037 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 69.00 LB |

