Grove Gear GR8300052.00 - GR-BM830-15-R-56
Part #:GR8300052.00
Catalog #:GR-BM830-15-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | B: | 8.12 |
| J: | 7 in | BF: | 0.41 |
| D: | 3.25 | LM: | 8.82 |
| Center Distance (in): | 3 in | A: | 5.25 |
| AK: | 4.5 | K: | 3.5 in |
| H-Tap size: | 7/16-14 UNC in | O: | 3.6 in |
| BD: | 6.5 | N: | 6.75 |
| AJ: | 5.88 | G: | 2 |
| U: | 0.875 in | C: | 8.88 in |
| L: | 6.57 in | BE: | 0.38 in |
| T: | 1.25 | F: | 4 |
| I: | 4.84 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 4.843 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | R |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output RPM: | 116 | Assembly: | BM-R |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Right |
| Thrust Rating - output shaft: | 2549 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 1.75 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

