Grove Gear GR8300061.00 - GR-BM830-5-D-56
Part #:GR8300061.00
Catalog #:GR-BM830-5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L: | 6.57 in |
| TAP Depth: | 0.88 in | K: | 3.5 in |
| I: | 4.84 in | A: | 5.25 |
| B: | 8.12 | F: | 4 |
| N: | 6.75 | AK: | 4.5 |
| O: | 3.6 in | U: | 0.875 in |
| BF: | 0.41 | T: | 1.25 |
| BE: | 0.38 in | H-Tap size: | 7/16-14 UNC in |
| AJ: | 5.88 | LM: | 8.82 |
| J: | 7 in | G: | 2 |
| C: | 8.88 in | BD: | 6.5 |
| D: | 3.25 | O*: | 3.36 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 5:1 | Output Shaft Assembly Code: | D |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | BM-D |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1729 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Input HP @ 1750 RPM: | 9.093 | Output Shaft Direction: | Double |
| Output RPM: | 350 | Output Key: | 1/4 X 1.75 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

