Grove Gear GR8300062.00 - GR-BM830-7.5-D-56
Part #:GR8300062.00
Catalog #:GR-BM830-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.36 in | I: | 4.84 in |
| H-Tap size: | 7/16-14 UNC in | F: | 4 |
| U: | 0.875 in | N: | 6.75 |
| BD: | 6.5 | BE: | 0.38 in |
| G: | 2 | O: | 3.6 in |
| AK: | 4.5 | C: | 8.88 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| TAP Depth: | 0.88 in | B: | 8.12 |
| J: | 7 in | LM: | 8.82 |
| K: | 3.5 in | AJ: | 5.88 |
| L: | 6.57 in | A: | 5.25 |
| BF: | 0.41 | D: | 3.25 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 233 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Assembly: | BM-D | Output Shaft Direction: | Double |
| Input Keyway: | 3/16 X 1.63 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1944 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Motor Frame Size: | 56 |
| Ratio: | 7.5:1 | Series Code: | GR |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.879 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| Weight: | 69.00 LB |

