Grove Gear GR8300065.00 - GR-BM830-20-D-56
Part #:GR8300065.00
Catalog #:GR-BM830-20-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | I: | 4.84 in |
| T: | 1.25 | C: | 8.88 in |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 UNC in |
| BF: | 0.41 | K: | 3.5 in |
| O: | 3.6 in | J: | 7 in |
| A: | 5.25 | BD: | 6.5 |
| LM: | 8.82 | O*: | 3.36 in |
| F: | 4 | D: | 3.25 |
| BE: | 0.38 in | G: | 2 |
| AK: | 4.5 | B: | 8.12 |
| AJ: | 5.88 | TAP Depth: | 0.88 in |
| L: | 6.57 in | U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | GR |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 1.75 |
| Service Factor: | 1 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Model Code: | BM830 | Output RPM: | 87 |
| Product Type: | Worm Speed Reducer | Input Style: | Flexible Coupling Input |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | Double | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Input HP @ 1750 RPM: | 3.947 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Output Torque Rating (in-lb): | 2454 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 69.00 LB |

