Grove Gear GR8300066.00 - GR-BM830-25-D-56
Part #:GR8300066.00
Catalog #:GR-BM830-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | I: | 4.84 in |
| F: | 4 | D: | 3.25 |
| C: | 8.88 in | L: | 6.57 in |
| O*: | 3.36 in | A: | 5.25 |
| H-Tap size: | 7/16-14 UNC in | AK: | 4.5 |
| J: | 7 in | O: | 3.6 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2 | T: | 1.25 |
| Center Distance (in): | 3 in | TAP Depth: | 0.88 in |
| B: | 8.12 | LM: | 8.82 |
| U: | 0.875 in | N: | 6.75 |
| BF: | 0.41 | K: | 3.5 in |
Technical Specifications
| Assembly: | BM-D | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 3.355 | Series Code: | GR |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Shaft Direction: | Double | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

