Grove Gear GR8300070.00 - GR-BM830-60-D-56
Part #:GR8300070.00
Catalog #:GR-BM830-60-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | J: | 7 in |
| D: | 3.25 | AK: | 4.5 |
| BF: | 0.41 | C: | 8.88 in |
| BD: | 6.5 | A: | 5.25 |
| F: | 4 | O: | 3.6 in |
| BE: | 0.38 in | LM: | 8.82 |
| N: | 6.75 | Center Distance (in): | 3 in |
| AJ: | 5.88 | K: | 3.5 in |
| G: | 2 | U: | 0.875 in |
| B: | 8.12 | I: | 4.84 in |
| O*: | 3.36 in | TAP Depth: | 0.88 in |
| H-Tap size: | 7/16-14 UNC in | T: | 1.25 |
Technical Specifications
| Ratio: | 60:1 | Series Code: | GR |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Output Diameter (in): | 1.25 in | Assembly: | BM-D |
| Output Key: | 1/4 X 1.75 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.637 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Output RPM: | 29 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| Weight: | 69.00 LB |

