Grove Gear GR8300097.00 - GR-BM830-5-D-140
Part #:GR8300097.00
Catalog #:GR-BM830-5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.25 |
| K: | 3.5 in | U: | 0.875 in |
| BD: | 6.5 | O*: | 3.36 in |
| G: | 2 | Center Distance (in): | 3 in |
| N: | 6.75 | A: | 5.25 |
| L: | 6.57 in | T: | 1.25 |
| F: | 4 | LM: | 8.82 |
| O: | 3.6 in | TAP Depth: | 0.88 in |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | C: | 8.88 in |
| B: | 8.12 | H-Tap size: | 7/16-14 UNC in |
| I: | 4.84 in | J: | 7 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series Code: | GR | Gear Type: | Worm |
| Output Shaft Direction: | Double | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.093 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 1.75 |
| Shaft Seal Material: | Viton | Assembly: | BM-D |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1729 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |
General Specifications
| Weight: | 69.00 LB |

