Grove Gear GR8300102.00 - GR-BM830-25-D-140
Part #:GR8300102.00
Catalog #:GR-BM830-25-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | K: | 3.5 in |
| C: | 8.88 in | LM: | 8.82 |
| G: | 2 | BE: | 0.38 in |
| J: | 7 in | A: | 5.25 |
| N: | 6.75 | BF: | 0.41 |
| F: | 4 | O*: | 3.36 in |
| AJ: | 5.88 | L: | 6.57 in |
| TAP Depth: | 0.88 in | T: | 1.25 |
| B: | 8.12 | O: | 3.6 in |
| H-Tap size: | 7/16-14 UNC in | U: | 0.875 in |
| AK: | 4.5 | D: | 3.25 |
| Center Distance (in): | 3 in | BD: | 6.5 |
Technical Specifications
| Assembly: | BM-D | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 1/4 X 1.75 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Motor Frame Size: | 140 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.355 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| Weight: | 69.00 LB |

