Grove Gear GR8300105.00 - GR-BM830-50-D-140
Part #:GR8300105.00
Catalog #:GR-BM830-50-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | O*: | 3.36 in |
| BF: | 0.41 | BD: | 6.5 |
| B: | 8.12 | AJ: | 5.88 |
| N: | 6.75 | J: | 7 in |
| C: | 8.88 in | L: | 6.57 in |
| T: | 1.25 | TAP Depth: | 0.88 in |
| O: | 3.6 in | F: | 4 |
| I: | 4.84 in | LM: | 8.82 |
| K: | 3.5 in | D: | 3.25 |
| BE: | 0.38 in | G: | 2 |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.25 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | D | Output Shaft Direction: | Double |
| Service Factor: | 1 | Model Code: | BM830 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Input Style: | Flexible Coupling Input | Product Type: | Worm Speed Reducer |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.915 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Assembly: | BM-D | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310130568 | Weight: | 69.00 LB |

