Grove Gear GR8300106.00 - GR-BM830-60-D-140
Part #:GR8300106.00
Catalog #:GR-BM830-60-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 8.12 |
| A: | 5.25 | H-Tap size: | 7/16 - 14 UNC in |
| O: | 3.6 in | L: | 6.57 in |
| I: | 4.84 in | BF: | 0.41 |
| K: | 3.5 in | C: | 8.88 in |
| G: | 2 | U: | 0.875 in |
| J: | 7 in | Center Distance (in): | 3 in |
| O*: | 3.36 in | BE: | 0.38 in |
| T: | 1.25 | BD: | 6.5 |
| LM: | 8.82 | TAP Depth: | 0.88 in |
| AK: | 4.5 | N: | 6.75 |
| F: | 4 | D: | 3.25 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/4 X 1.75 | Series Code: | GR |
| Center Distance (in): | 3.00 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Worm Speed Reducer |
| Input Style: | Flexible Coupling Input | Assembly: | BM-D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.637 |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 29 |
| Output Shaft Direction: | Double | Model Code: | BM830 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2413 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

