Grove Gear GR8300114.00 - GR-BM830-25-L-180
Part #:GR8300114.00
Catalog #:GR-BM830-25-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | F: | 4 |
| AK: | 8.5 | AJ: | 7.25 |
| J: | 7 in | G: | 2 |
| BD: | 9 | B: | 8.12 |
| L: | 6.57 in | BE1: | 0.5 in |
| A: | 5.25 | H-Tap size: | 7/16-14 UNC in |
| Center Distance (in): | 3 in | N: | 6.75 |
| K: | 3.5 in | BF: | 0.53 |
| TAP Depth: | 0.88 in | C: | 8.88 in |
| L1: | 9.82 in | U: | 0.875 in |
| I: | 4.84 in | T: | 1.25 |
| D: | 3.25 |
Technical Specifications
| Output Shaft Assembly Code: | L | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Assembly: | BM-L | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 3.355 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 1.75 | Output RPM: | 70 |
| Output Shaft Direction: | Left | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.25 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | GR | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

