Grove Gear GR8300117.00 - GR-BM830-50-L-180
Part #:GR8300117.00
Catalog #:GR-BM830-50-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 4.84 in | AJ: | 7.25 |
| O: | 3.6 in | L1: | 9.82 in |
| H-Tap size: | 7/16 - 14 UNC in | F: | 4 |
| K: | 3.5 in | D: | 3.25 |
| B: | 8.12 | C: | 8.88 in |
| L: | 6.57 in | A: | 5.25 |
| N: | 6.75 | BD: | 9 |
| BF: | 0.53 | J: | 7 in |
| G: | 2 | U: | 0.875 in |
| TAP Depth: | 0.88 in | T: | 1.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 1.75 |
| Model Code: | BM830 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.915 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Assembly: | BM-L | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2490 in/lbs |
General Specifications
| Weight: | 69.00 LB |

