Grove Gear GR8300119.00 - GR-BM830-80-L-180
Part #:GR8300119.00
Catalog #:GR-BM830-80-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | O: | 3.6 in |
| K: | 3.5 in | I: | 4.84 in |
| T: | 1.25 | TAP Depth: | 0.88 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BF: | 0.53 | AK: | 8.5 |
| H-Tap size: | 7/16-14 UNC in | N: | 6.75 |
| BD: | 9 | L1: | 9.82 in |
| BE1: | 0.5 in | A: | 5.25 |
| C: | 8.88 in | J: | 7 in |
| B: | 8.12 | G: | 2 |
| L: | 6.57 in | F: | 4 |
| U: | 0.875 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Assembly: | BM-L |
| Product Type: | Right Angle | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Ratio Range: | 80:1 | Output Shaft Direction: | Left |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 1.75 |
| Input HP @ 1750 RPM: | 0.895 | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Series Code: | GR | Service Factor: | 1 |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1684 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

