Grove Gear GR8300120.00 - GR-BM830-100-L-180
Part #:GR8300120.00
Catalog #:GR-BM830-100-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE1: | 0.5 in |
| BD: | 9 | D: | 3.25 |
| L1: | 9.82 in | H-Tap size: | 7/16-14 UNC in |
| A: | 5.25 | B: | 8.12 |
| O: | 3.6 in | N: | 6.75 |
| K: | 3.5 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| F: | 4 | I: | 4.84 in |
| G: | 2 | AJ: | 7.25 |
| U: | 0.875 in | C: | 8.88 in |
| J: | 7 in | TAP Depth: | 0.88 in |
| T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Assembly: | BM-L |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 3 | Ratio: | 100:1 |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Output RPM: | 17 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Left |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

